IESNA:LM-63-2002
[TEST]P956376
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35988
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5613.5 5270.3 4972.6 4620.3 4268.1 4049.9 3972.6 3984 4049.9 4134
4527.1 5747.6 7729.3 9715.6 11724.7 13263.3 14622.3 15690.5 16783.6 17485.9
17538.1 16667.7 12779.2 11133.8 9263.4 6295.3 3899.9 3081.7 2070.4 1090.9
545.4 413.6 263.6 154.5 61.4 0 0
5613.5 5318 5020.3 4670.3 4313.5 4093.1 4011.3 4004.4 4061.2 4138.5
4440.8 5499.8 7404.3 9636.1 11563.3 13165.5 14576.9 15797.3 16820 17631.3
17813.1 17095 13338.3 11415.6 9633.8 6697.5 4152.2 3197.6 2140.8 1145.4
636.3 500 340.9 222.7 145.5 34.1 0
5613.5 5311.2 5031.7 4699.9 4352.1 4136.2 4045.3 4027.2 4063.5 4134
4331.7 5108.9 6740.7 8870.2 10936.1 12776.9 14445 15872.3 17122.2 18163.1
18544.9 18229 17040.4 13397.3 11236 8290.7 5202.1 3745.3 2724.9 1593.1
1072.7 886.3 775 645.4 443.2 77.3 0
5613.5 5343 5074.9 4786.2 4474.9 4243.1 4140.8 4099.9 4113.5 4168.1
4265.8 4670.3 5752.1 7502.1 9583.8 11663.3 13711 15667.7 17417.7 18683.6
19451.7 19556.3 18988.1 18001.8 16388.2 13615.5 11117.9 8536.1 5722.6 2649.9
1345.4 886.3 670.4 443.2 175 0 0
5613.5 5354.4 5129.4 4886.2 4634 4440.8 4324.9 4279.4 4272.6 4315.8
4388.5 4538.5 5020.3 6104.4 7774.8 9756.5 11972.4 14256.4 16524.5 18431.3
19819.9 20569.9 20599.4 20051.7 19308.5 18292.7 16872.3 14424.6 10731.5 6481.6
2768.1 963.6 402.3 225 88.6 6.8 0
5613.5 5399.8 5199.9 5031.7 4849.9 4704.4 4624.9 4588.5 4584 4618.1
4684 4779.4 4979.4 5424.8 6331.6 7731.6 9563.4 11654.2 13840.5 16008.6
18072.2 19819.9 21144.9 21678.9 21731.2 21706.2 21733.5 21119.9 18288.1 12999.6
7249.8 2440.8 620.4 229.5 56.8 4.5 0
5613.5 5445.3 5293 5183.9 5097.6 5040.8 5029.4 5049.9 5090.8 5145.3
5227.1 5340.8 5488.5 5733.9 6143 6843 7931.6 9395.2 11045.1 12817.8
14745 16738.2 18679 20433.5 21983.5 23253.9 24583.4 25910.6 25885.6 21819.8
13549.6 5738.5 1495.4 422.7 127.3 9.1 0
5613.5 5506.7 5415.8 5363.5 5356.7 5388.5 5454.4 5568 5677.1 5808.9
5986.2 6165.7 6345.3 6588.5 6906.6 7399.8 8163.4 9236.1 10492.9 11976.9
13667.8 15358.7 17120 18797.2 20960.8 23188 25892.5 28435.6 29712.8 28185.6
22222.1 12120.1 3395.4 722.7 154.5 11.4 0
5613.5 5574.8 5543 5574.8 5640.7 5749.8 5888.5 6052.1 6206.6 6379.4
6568 6758.9 6961.2 7229.3 7581.6 8093 8802 9790.6 11020.1 12445.1
14165.5 15997.3 18038.1 20258.5 22665.3 25340.2 28162.8 30819.6 32187.7 30826.4
24263 11179.2 2374.9 615.9 127.3 11.4 0
5613.5 5572.6 5563.5 5604.4 5683.9 5811.2 5970.3 6124.8 6304.4 6470.3
6656.6 6838.4 7047.5 7297.5 7658.9 8179.3 8904.3 9895.2 11149.7 12688.3
14433.7 16347.3 18433.6 20749.4 23217.5 25933.4 28765.1 31296.8 32426.4 30467.3
22872.1 9308.8 1806.8 479.5 95.5 9.1 0
5613.5 5618 5654.4 5779.4 5931.7 6138.5 6388.5 6638.4 6886.2 7136.2
7379.3 7640.7 7920.2 8297.5 8847.5 9552 10415.6 11515.6 12833.7 14311
15888.2 17524.5 19292.6 20963 22494.8 23792.5 24797 25103.8 23985.7 20501.7
13154.2 3861.3 702.3 215.9 54.5 18.2 0
5613.5 5638.5 5706.7 5843 6038.5 6283.9 6554.4 6838.4 7118 7372.5
7620.2 7861.1 8118 8431.6 8806.6 9315.6 9992.9 10817.9 11742.9 12699.6
13667.8 14642.8 15588.2 16335.9 16726.8 16731.3 16374.5 15565.5 13901.9 11547.4
7493 2515.8 561.3 184.1 70.5 27.3 0
5613.5 5643 5727.1 5863.5 6065.7 6295.3 6538.5 6772.5 6970.3 7120.3
7206.6 7261.2 7279.3 7306.6 7361.2 7449.8 7686.1 8188.4 8824.8 9447.5
9854.3 10040.6 10004.3 9497.5 8383.9 6911.2 5277.1 3459 2013.6 1086.3
581.8 256.8 106.8 43.2 15.9 2.3 0
5613.5 5656.7 5706.7 5802.1 5872.6 5911.2 5915.7 5824.8 5658.9 5374.8
4974.9 4474.9 3906.7 3334 2781.7 2265.8 1804.5 1493.1 1384.1 1370.4
1384.1 1375 1236.3 979.5 700 468.2 311.4 236.4 195.4 159.1
122.7 77.3 31.8 13.6 4.5 0 0
5613.5 5658.9 5647.6 5570.3 5404.4 5152.1 4809 4313.5 3665.8 2913.6
2211.3 1636.3 1220.4 1000 920.4 904.5 893.2 879.5 856.8 831.8
793.2 709.1 584.1 454.5 350 277.3 220.4 172.7 134.1 100
65.9 31.8 13.6 4.5 0 0 0
5613.5 5627.1 5506.7 5215.8 4777.1 4206.7 3429.4 2577.2 1849.9 1343.1
1075 959.1 888.6 829.5 777.3 734.1 711.3 686.3 663.6 640.9
604.5 540.9 459.1 372.7 293.2 234.1 188.6 145.5 109.1 75
38.6 18.2 6.8 0 0 0 0
5613.5 5586.2 5308.9 4822.6 4145.3 3304.5 2336.3 1597.7 1193.1 1054.5
986.3 922.7 843.2 747.7 650 568.2 506.8 479.5 497.7 525
525 493.2 436.4 363.6 286.4 227.3 177.3 138.6 102.3 68.2
43.2 18.2 6.8 0 0 0 0
5613.5 5570.3 5158.9 4468.1 3545.4 2454.5 1602.2 1188.6 1079.5 1020.4
959.1 872.7 770.4 661.3 556.8 468.2 395.4 359.1 343.2 338.6
340.9 340.9 331.8 302.3 265.9 227.3 190.9 152.3 122.7 97.7
72.7 43.2 9.1 0 0 0 0
5613.5 5563.5 5036.2 4218.1 3122.6 2002.2 1315.9 1120.4 1059.1 1002.2
925 825 715.9 604.5 509.1 429.5 379.5 352.3 334.1 318.2
302.3 288.6 277.3 263.6 245.4 220.4 188.6 159.1 136.4 111.4
81.8 50 9.1 0 0 0 0
5613.5 5536.2 4924.9 3993.1 2793.1 1709 1197.7 1100 1047.7 981.8
897.7 804.5 704.5 595.4 500 429.5 386.4 363.6 347.7 334.1
315.9 302.3 286.4 270.4 250 215.9 172.7 147.7 122.7 97.7
68.2 31.8 4.5 0 0 0 0
5613.5 5533.9 4890.8 3909 2659 1600 1161.3 1090.9 1043.2 972.7
886.3 800 706.8 604.5 506.8 431.8 390.9 368.2 350 336.4
322.7 306.8 288.6 268.2 238.6 193.2 140.9 118.2 95.5 70.5
45.5 15.9 0 0 0 0 0
5613.5 5538.5 4870.3 3874.9 2602.2 1565.9 1161.3 1088.6 1038.6 970.4
881.8 795.4 706.8 602.3 504.5 429.5 390.9 368.2 352.3 338.6
325 306.8 288.6 268.2 236.4 186.4 136.4 115.9 90.9 68.2
40.9 13.6 0 0 0 0 0
